Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SH Type - Socket
Bill of material
800SH STEEL NBR
CNSORDERNO
Order number
800SH STEEL NBR
ASSYNO
Assy No.
CA92728
S
Application
1
MT
Material
STEEL
M
Mass
327 g
L
(102) mm
D
35 mm
A
55 mm
T
27 mm
B
16 mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031